??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22150.1125 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22150. - Lateral Plungers, smooth, with seal, with female thread
Bill of material
22150.1125 Lateral Plunger
BESTNR
Ref. No.
22150.1125
S
mm
Enter value for S
mm
cm
inch
ft
D1
10 mm
F
Spring load F max. N~*
40 N
D3
6.3 mm
D2
Thread
M4
L1
12 mm
L2
7.5 mm
L3
4.5 mm
L4
1.8 mm
S1
2.0 mm
G
Weight
2.0 g
Embedded user actions